??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES R01ZC-PSC70B-BZ00,2-GS04-108
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R01ZC-PSC70B-BZ00,2-GS04-108
VERF
Availability
Available
BC
Order code
BES048Y
TC
Artikelbezeichnung
BES R01ZC-PSC70B-BZ00,2-GS04-108
PX
Product view
48950_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest
BFORM
Style
32x20x8
W
Gewicht
0.034 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 32 x 20 x 8 mm, Style Housing = 32x20x8, Installation = for flush mounting, Range = 7 mm, Switching output = PNP normally open (NO), Switching frequency = 150 Hz, Housing material = Zinc, Die casting, partly coated, Material sensing surface = ceramic coated, Connection = Cable with connector, M12x1-Male, 4-pin, 0.20 m, TPU, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Housing resistant to weld spatter
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions